FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > Single-phase 200 V input
FAQ
Single-phase 200 V input
Which series conforms to the single-phase 200 V input specifications?
- Category :
Answer
The FR-E720S series and D720S series conform to the single-phase 200 V input specifications.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E700, FR-D700