FAQ
FAQAbout Products
- FAQ > Low-voltage Power Distribution Products > Power Management Meters > Electrical Indicators > Availability for special primary current and special primary voltage (ME96SS series).
FAQ
Availability for special primary current and special primary voltage (ME96SS series).
Is this model enable to be used under unusual primary current and unusual primary voltage?
Answer
This model is able to be used under unusual primary current and unusual primary voltage as long as the user sets each value within the selectable range as follows;
Range of special primary current: 1A to 30 kA
Range of special primary voltage: 60 V to 750 kV
Special secondary voltage:
63.5 V, 100 V, 110 V, 115 V and 120 V
(three-phase four-wire system)
(three-phase four-wire system)
100 V, 110 V and 220 V
(three-phase three-wire type or single-phase two-wire system)
- Product Name
- Electronic Multi-Measuring Instrument
- Series
- ME96SS series