Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L
  • No : 22148
  • Release Date : 2018/08/27 16:41
  • Update : 2020/04/10 15:15
  • Print

Availability for special primary current and special primary voltage (ME96SS series).

Is this model enable to be used under unusual primary current and unusual primary voltage?
Category : 

Answer

This model is able to be used under unusual primary current and unusual primary voltage as long as the user sets each value within the selectable range as follows; 
 
Range of special primary current: 1A to 30 kA
Range of special primary voltage: 60 V to 750 kV
Special secondary voltage:
63.5 V, 100 V, 110 V, 115 V and 120 V
(three-phase four-wire system)
100 V, 110 V and 220 V
(three-phase three-wire type or single-phase two-wire system)
Product Name
Electronic Multi-Measuring Instrument
Series
ME96SS series

May I have your opinion?

Inquiries