Start main contents

Factory Automation

  • Font Size
  • S
  • M
  • L

Questions

  • No : 22396
  • Release Date : 2018/08/31 14:33
  • Print

AL/AX/SHT/UVT terminal markings and wire colors

What is the terminal marking and color of lead wire as an accessary?
Category : 

Answer

The color of terminal identification tube and lead wire is same.
For one AL switch, 98/ALa terminal : red, 96/ALb terminal : blue, 95/ALc terminal : gray
For SHT, C1/S1 terminal : red, C2/S2 terminal : red
For UVT, J1/UC1 terminal : white, J2/UC2 terminal : white
The numbers and colors are specified in the IEC standard.
Product Name
Internal Accessories
Series
WS-V
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?