Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L
  • No : 45297
  • Release Date : 2025/10/22 17:12
  • Print

Lifespans of SD and CF memory cards (number of write cycles)

Answer

For information on the lifespans of SD and CF memory cards (number of write cycles), check the specifications of the memory card to be used. 
The lifespans of the SD and CF memory cards manufactured by Mitsubishi Electric are as follows. 
1. SD memory card
 • NZ1MEM-2GBSD: 60,000 times
 • NZ1MEM-4GBSD, NZ1MEM-8GBSD, and NZ1MEM-16GBSD: 100,000 times
 • L1MEM-2GBSD and L1MEM-4GBSD: 100,000 times

2. CF card
 GT05-MEM-□MC, GT05-MEM-□GC: 300,000 times

Product Name
Human-Machine Interfaces(HMIs)-GOT
Product Category
Option (data strage)
Series
GOT1000 Series, GOT2000 Series, GOT3000 Series

May I have your opinion?

Please provide your feedback below. This is for feedback only. You will not receive a response.

Inquiries