• No : 20786
  • Release Date : 2018/08/21 16:10
  • Update : 2018/08/31 12:37
  • Print

High-efficiency standards in foreign countries

Answer

Geared motors are not subject to the regulations because they are products integrated with the reducers.
However, when geared motors are used for pumps and fans applications, they are subject to the regulations.
Product Name
Geared Motors
Series
Geared Motors Parallel shaft type, Geared Motors Right angle shaft type, S-PM Geared Motors Parallel shaft type, S-PM Geared Motors Right angle shaft type