FAQ


FAQAbout Products
- FAQ > Drive Products > Geared Motors > Geared Motors Parallel shaft type
FAQ
Keyword Search
FAQ within [ Geared Motors Parallel shaft type ]
-
The coasting time is the time from when the brake power is turned off until the brake starts braking. The coil has the characteristic that electric current t... More Details >>
- No:20775
- Release Date:2018/08/21 16:10
- Update:2018/09/07 12:40
-
Brake operation when electrical power is on or off
The braking method of the geared motor with a built-in brake is a frictional disk type direct current electromagnetic brake, non-excitation braking method (s... More Details >>
- No:20776
- Release Date:2018/08/21 16:10
-
Regarding the brake wiring for when the inverter drive is in use.
When the geared motor is being operated by inverter drive, please do not make connections to the secondary side of the inverter. As for the brake wiring, ple... More Details >>
- No:20773
- Release Date:2018/08/21 16:10
- Update:2018/09/07 14:35
-
About the AC 480V brake power supply specification
In the standard specification, we do not manufacture the brake power supply 480V specification.The motor power supply 480V specification products are shipped... More Details >>
- No:20762
- Release Date:2018/08/21 16:10
-
High-efficiency standards in foreign countries
Geared motors are not subject to the regulations because they are products integrated with the reducers. However, when geared motors are used for pumps and ... More Details >>
- No:20786
- Release Date:2018/08/21 16:10
- Update:2018/08/31 12:37
-
High-efficiency standards in foreign countries
Geared motors are not subject to the regulations because they are products integrated with the reducers. More Details >>
- No:20784
- Release Date:2018/08/21 16:10
- Update:2018/08/31 13:52
-
About supporting high-efficiency standards in the U.S. for geared motors
EISA : Energy Independence Security Act (NEMA MG1-12-12) was enacted in June 2016, and the regulation standards of the United States became NEMA Premium (IE3... More Details >>
- No:20767
- Release Date:2018/08/21 16:10
- Update:2018/09/04 17:20
-
Merchandise sold in the EU must display the CE mark, indicating it conforms to EU standard. CE marking indicates that the merchandise complies with the Essen... More Details >>
- No:20780
- Release Date:2018/08/21 16:10
-
Difference between actual gear ratio and nominal gear ratio
There are two types of gear ratios for Mitsubishi Geared Motors: nominal gear ratio and actual gear ratio. Nominal gear ratios are represented using integers... More Details >>
- No:20777
- Release Date:2018/08/21 16:10
-
About complying with EN standard
EN standard is a unified standard concerning safety in Europe, takes precedence over the regulations and standards of each European countries. The manufactur... More Details >>
- No:20769
- Release Date:2018/08/21 16:10
- Update:2018/09/04 14:16
1-10 of Total 23