FAQ


FAQAbout Products
- FAQ > Drive Products > Geared Motors
FAQ
Keyword Search
FAQ within [ Geared Motors ]
-
Brake operation when electrical power is on or off
The braking method of the geared motor with a built-in brake is a frictional disk type direct current electromagnetic brake, non-excitation braking method (s... More Details >>
- No:20776
- Release Date:2018/08/21 16:10
- Category: Geared Motors Parallel shaft type , Geared Motors Right angle shaft type , S-PM Geared Motors Parallel shaft type , S-PM Geared Motors Right angle shaft type
-
It is necessary to select the size of the reduction gear section that has mechanical strength equivalent to the output converted to steady load condition tak... More Details >>
- No:20779
- Release Date:2018/08/21 16:10
- Category: Geared Motors Parallel shaft type , Geared Motors Right angle shaft type , S-PM Geared Motors Parallel shaft type , S-PM Geared Motors Right angle shaft type
-
About the AC 480V brake power supply specification
In the standard specification, we do not manufacture the brake power supply 480V specification.The motor power supply 480V specification products are shipped... More Details >>
- No:20762
- Release Date:2018/08/21 16:10
- Category: Geared Motors Parallel shaft type , Geared Motors Right angle shaft type
-
About satisfying Korea's high-efficiency specifications
When exporting geared motors to Korea, high-efficiency regulation apply regardless of whether they are shipped on their own or incorporated in a device of so... More Details >>
- No:20768
- Release Date:2018/08/21 16:10
- Update:2018/09/07 13:16
- Category: Geared Motors Parallel shaft type , Geared Motors Right angle shaft type
-
Products get exposed to environments of elevated humidity when they pass through tropical areas. We do varnish processing to prevent insulation degradation. ... More Details >>
- No:20764
- Release Date:2018/08/21 16:10
- Update:2018/09/04 16:20
- Category: Geared Motors Parallel shaft type , Geared Motors Right angle shaft type , S-PM Geared Motors Parallel shaft type , S-PM Geared Motors Right angle shaft type
-
About supporting high-efficiency standards in the U.S. for geared motors
EISA : Energy Independence Security Act (NEMA MG1-12-12) was enacted in June 2016, and the regulation standards of the United States became NEMA Premium (IE3... More Details >>
- No:20767
- Release Date:2018/08/21 16:10
- Update:2018/09/04 17:20
- Category: Geared Motors Parallel shaft type , Geared Motors Right angle shaft type , S-PM Geared Motors Parallel shaft type , S-PM Geared Motors Right angle shaft type
-
Regarding the length of the key to be inserted in the hollow shaft of right angle shaft type.
The key size to be inserted into the hollow geared motor should be nearly twice the length of the hollow shaft hole diameter. In the case of the GM-SSY wi... More Details >>
- No:20761
- Release Date:2018/08/21 16:10
- Update:2018/09/05 15:50
- Category: Geared Motors Right angle shaft type , S-PM Geared Motors Right angle shaft type
-
About cautions when shipping geared motors to China
When exporting geared motors to China, for 0.75 to 375kWor less they are subject to high-efficiency standards regardless of whether they are shipped on their... More Details >>
- No:20766
- Release Date:2018/08/21 16:10
- Update:2018/09/04 16:11
- Category: Geared Motors Parallel shaft type , Geared Motors Right angle shaft type
-
The coasting time is the time from when the brake power is turned off until the brake starts braking. The coil has the characteristic that electric current t... More Details >>
- No:20775
- Release Date:2018/08/21 16:10
- Update:2018/09/07 12:40
- Category: Geared Motors Parallel shaft type , Geared Motors Right angle shaft type , S-PM Geared Motors Parallel shaft type , S-PM Geared Motors Right angle shaft type
-
Regarding the brake wiring for when the inverter drive is in use.
When the geared motor is being operated by inverter drive, please do not make connections to the secondary side of the inverter. As for the brake wiring, ple... More Details >>
- No:20773
- Release Date:2018/08/21 16:10
- Update:2018/09/07 14:35
- Category: Geared Motors Parallel shaft type , Geared Motors Right angle shaft type , S-PM Geared Motors Parallel shaft type , S-PM Geared Motors Right angle shaft type
1-10 of Total 25