- No : 21179
 
      - Release Date : 2018/08/22 16:26
 
        - 
          
              Print
          
        
 
  
 
400 V inverter
    
      Does the 400 V inverter run with 400 V input to the main power supply and 200 V input to the control circuit power supply?
    
  
    - Category : 
 
    - 
      
    
 
  
 
    Answer
  
    No, it does not run. "Err" is displayed when it is operated. Always input the same voltage (400 V) to the main power supply and control power supply.
  
    
      
        - Product Name
 
          - Inverter, magnet motor drive
 
      
      
        - Product Category
 
          - Inverter
 
      
      
        - Series
 
          - FR-A700, FR-F700P, FR-F700