FAQ


FAQAbout Products
- FAQ > Drive Products > Inverters-FREQROL > FREQROL-A700
FAQ
Keyword Search
FAQ within [ FREQROL-A700 ]
-
Some types are designed for the Chinese market and provide Chinese manuals. (Note that the specifications of these types are partially different from the spe... More Details >>
- No:21479
- Release Date:2018/08/22 16:27
-
The sine wave filter can be applied only under V/F control. When Pr.72 PWM frequency selection is set to 25, V/F control is set automatically. The applicable... More Details >>
- No:21068
- Release Date:2018/08/22 16:25
-
Since Advanced magnetic flux vector control is chosen, the inverter calculates how much the motor rotation slips from the flowing current and adds the slip a... More Details >>
- No:21684
- Release Date:2018/08/22 16:28
-
It is not activated because the function itself is disabled. More Details >>
- No:21137
- Release Date:2018/08/22 16:26
-
Real sensorless vector control
For tuning of a single motor with no load, set Pr.96 to "101". When a load is connected, set Pr.96 to "1" (without motor rotation). Since Real sensorless vec... More Details >>
- No:21325
- Release Date:2018/08/22 16:27
-
- The 280K or lower has the installation size compatibility. - The 315K or higher does not have the installation compatibility; because the inverter unit and... More Details >>
- No:21109
- Release Date:2018/08/22 16:25
-
No. Check the parameter setting of the A700, and then adjust the parameter setting of the A800 to those of the A700. For the details, refer to the replacemen... More Details >>
- No:21107
- Release Date:2018/08/22 16:25
-
They are not output while the motor is coasting even under Vector control. More Details >>
- No:21158
- Release Date:2018/08/22 16:26
-
The following reasons are possible. - The signal of Z phase does not exist. (It is not returned normally.) - The setting of Pr.359 encoder rotation direction... More Details >>
- No:21162
- Release Date:2018/08/22 16:26
-
Install the resistor between the terminals PC and OH. More Details >>
- No:21160
- Release Date:2018/08/22 16:26
1-10 of Total 351