- No : 21690
- Release Date : 2018/08/22 16:28
-
Print
Advanced magnetic flux vector control
While using Advanced magnetic flux vector control by setting Pr.80 (Motor capacity) and Pr.81 (Number of motor poles), the monitor frequency fluctuates. Can I eliminate slip compensation?
- Category :
-
Answer
Yes. Set Pr.89 (Speed control gain) to "0".
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E700, FR-A700