FAQ


FAQAbout Products
FAQ
Keyword Search
FAQ within [ MDG ]
1-8 of Total 8
-
It is required that the resistance is lower than 5 ohm for a go and return length using sealed cables. The high voltage receiving facility rule defines “The ... More Details >>
- No:23720
- Release Date:2018/09/19 17:16
-
Combination with other companies' peripheral devices
It is impossible. In Standard JIS C 4609, warranty is covered for combination of peripheral devices and relays. Therefore, combination with other companies’ ... More Details >>
- No:23718
- Release Date:2018/09/19 17:16
-
That is described as below. (1) By laying ZCTs for two feeders having different loads, detected by one earth fault directional relay. In this case, it i... More Details >>
- No:23724
- Release Date:2018/09/19 17:16
- Update:2018/09/20 14:23
-
It recovers without retaining. More Details >>
- No:23723
- Release Date:2018/09/19 17:16
-
It is required that the resistance is lower than 5 ohm for a go and return length using sealed cables. Other than MPD-3 type ZVT, it is similar to the distan... More Details >>
- No:23719
- Release Date:2018/09/19 17:16
-
Up to 5 units. To connect 6 or more units, use Vo extended terminals (M-N) of a relay connected from MPD-3 type. From this Vo extended terminals, additional ... More Details >>
- No:23725
- Release Date:2018/09/19 17:16
-
A lighting condition of the RUN LED
It lights up with 85 V or more control power. More Details >>
- No:23721
- Release Date:2018/09/19 17:16
-
That is right. More Details >>
- No:23722
- Release Date:2018/09/19 17:16
1-8 of Total 8