FAQ


FAQAbout Products
FAQ
Keyword Search
FAQ within [ MUV ]
1-6 of Total 6
-
This relay uses the input voltage at the VT secondary side (P1-P2) as the relay control power source. When a rated voltage is input, b contact side of the co... More Details >>
- No:23733
- Release Date:2018/09/19 17:16
-
Because when an undervoltage is detected, b contact will be closed, if power supply (P1-P2) is lost, the contact is retained. More Details >>
- No:23735
- Release Date:2018/09/19 17:16
- Update:2018/09/20 14:58
-
A momentary power interruption is not detectable. More Details >>
- No:23732
- Release Date:2018/09/19 17:16
-
Operating time of undervoltage detection
It operates with a settled operation time. More Details >>
- No:23731
- Release Date:2018/09/19 17:16
-
Contact recovery delay after applying voltage
This relay has a capacitor to operate in case of the lost power or at the maximum settling of an operation time. Because this capacitor needs a time to be ch... More Details >>
- No:23734
- Release Date:2018/09/19 17:16
-
The contact recovers automatically. More Details >>
- No:23736
- Release Date:2018/09/19 17:16
1-6 of Total 6