FAQ


FAQAbout Products
- FAQ > Human Machine Interfaces > Human Machine Interfaces MELHMI-GOT > GT SoftGOT > SoftGOT3000
FAQ
Keyword Search
FAQ within [ SoftGOT3000 ]
-
How to connect GT SoftGOT3000 with GX Simulator3
The method for connecting GT SoftGOT3000 with GX Simulator3 is as follows. * Use GX Works3 Version 1.105K or later. ◆ For GT SoftGOT3000 Version 1 1. Disp... More Details >>
- No:45285
- Release Date:2025/10/22 17:11
-
The method of entering a value using numerical keys placed on the same base screen without displaying the key window for numerical input is as follows: Conf... More Details >>
- No:45284
- Release Date:2025/10/23 10:54
-
Setting the PLC station number when connecting the GOT to the PLC via Ethernet
The following shows how to set the PLC station number when connecting the GOT to the PLC via Ethernet. Configure the settings in the screen design software.... More Details >>
- No:45293
- Release Date:2025/10/22 17:12
-
When a negative value is displayed on the numerical display instead of a positive value
If a negative value is displayed instead of 40000 when monitoring the device value on the numerical display, check the numerical display settings in the scre... More Details >>
- No:45250
- Release Date:2025/10/22 17:06
-
I/O numbers and module number of the MELSEC series
These numbers are specified when accessing the buffer memory of the intelligent function module (bus conversion module). The number assignment method differ... More Details >>
- No:45253
- Release Date:2025/10/22 17:07
-
An object used to change the displayed character string according to the device value
The following objects are available to switch the displayed character string by turning the bit device on or off. 1. Bit comment Use this object to display... More Details >>
- No:45265
- Release Date:2025/10/22 17:09
-
Reasons for slow screen switching
Possible causes of slow screen switching are as follows: • The incorrect communication driver is selected. • When connected via Ethernet, a device with a d... More Details >>
- No:45283
- Release Date:2025/10/22 17:11
-
Touch switch not displayed on the GOT
If the touch switch is not displayed on the GOT, check the switch setting in the screen creation software. ◆ For GT Designer3 (GOT3000) Version 1 If the fo... More Details >>
- No:45269
- Release Date:2025/10/22 17:10
-
The alarm popup display function can display the current alarm information in the foreground. Configure the settings in the screen design software. ◆ For G... More Details >>
- No:45292
- Release Date:2025/10/22 17:12
-
How to control the screen saver from the PLC
The screen save can be controlled from the PLC. Use the system information (read device). When the Forced Screen Saver Enable signal (System signal 1-1.b1)... More Details >>
- No:45248
- Release Date:2025/10/22 17:06
1-10 of Total 32