- No : 21357
- Release Date : 2018/08/22 16:27
-
Print
Frequency meter and calibration resistor
Which frequency meter and calibration resistor should be connected to the terminal FM?
- Category :
-
Answer
Frequency meter: YM206NRI 1 mA
Calibration resistor: RV24YN 10 k?.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E700, FR-D700, FR-F700PJ, FR-A700, FR-F700P, FR-F700