- No : 21680
- Release Date : 2018/08/22 16:28
-
Print
Terminal FM
Can I connect a DC ammeter with the internal resistance 160 Ω to the inverter terminal FM?
- Category :
-
Answer
You can connect a 1 mA full scale ammeter with internal resistance 300 Ω or lower.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E700, FR-D700, FR-F700PJ, FR-A700, FR-F700P, FR-F700