FAQ


FAQAbout Products

- FAQ > Drive Products > Inverters-FREQROL > Advanced magnetic flux vector control and General-purpose magnetic flux vector control
FAQ
Advanced magnetic flux vector control and General-purpose magnetic flux vector control
I want to output torque at low-speed with the FR-E700 series.
Which control is suitable for outputting torque at low-speed, General-purpose magnetic flux vector control or Advanced magnetic flux vector control?
Which control is suitable for outputting torque at low-speed, General-purpose magnetic flux vector control or Advanced magnetic flux vector control?
- Category :
Answer
Advanced magnetic flux vector control provides a larger torque at low-speed.
3.7K or lower: 0.5 Hz/200%5.5K to 15K: 0.5 Hz/150%
3.7K or lower: 0.5 Hz/200%5.5K to 15K: 0.5 Hz/150%
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-E700