FAQ


FAQAbout Products
FAQ
Keyword Search
FAQ within [ Robots ]
-
The tip of the robot is vibrating.
Cause:The load conditions exceed the specified values(mass, inertia).The load condition settings are not suitable(HNDDAT and WRKDAT settings are not consiste... More Details >>
- No:23169
- Release Date:2018/09/07 16:09
- Category: Vertical type robot , Horizontal type robot , Ceiling mounted, holizontal type robot
-
Operation panel does not display anything.
Cause:CPU has not started up properly.There is no power supply.An instantaneous power cut exceeding the specification level may have occurred.Measures:Check ... More Details >>
- No:23181
- Release Date:2018/09/07 16:09
- Category: Vertical type robot , Horizontal type robot , Ceiling mounted, holizontal type robot
-
Cause:Deterioration in the reducer oil seal. Too much grease was applied. A grease other than the specified grease was applied. Excess grease left on the uni... More Details >>
- No:23174
- Release Date:2018/09/07 16:09
- Category: Vertical type robot , Horizontal type robot , Ceiling mounted, holizontal type robot
-
In automatic drive mode, the system does not start up or the robot stops during automatic drive.
Cause: A stop signal(STOP/STOP2/SKIP) is being input from an external source. The operating right is not given.(IOENA parameters settings/exclusive input... More Details >>
- No:23171
- Release Date:2018/09/07 16:09
- Update:2018/10/03 14:48
- Category: Vertical type robot , Horizontal type robot , Ceiling mounted, holizontal type robot
-
An unusual noise can be heard (from the robot arm).
Cause:Unusual noises can be caused by friction between movable parts, deformed parts, foreign matters getting inside, and defects in belt tension.An unusual ... More Details >>
- No:23167
- Release Date:2018/09/07 16:09
- Category: Vertical type robot , Horizontal type robot , Ceiling mounted, holizontal type robot
-
The servo-on cannot be performed.
Cause:A servo OFF signal(SRVOFF)is being input from an external source. The operating right is not given.(IOENA parameters settings/exclusive input and outpu... More Details >>
- No:23170
- Release Date:2018/09/07 16:09
- Category: Vertical type robot , Horizontal type robot , Ceiling mounted, holizontal type robot
-
Cause: AC line inside the controller may have detected the abnormalities. Measures: Check that the primary side’s power supply voltage is being su... More Details >>
- No:23182
- Release Date:2018/09/07 16:09
- Update:2018/10/03 14:52
- Category: Vertical type robot , Horizontal type robot , Ceiling mounted, holizontal type robot
-
The leakage current breaker trips.
Cause:Incorrect breaker selection(current capacity/drive purpose, etc.). Leakage current due to electrically conductive foreign matters(oil/moisture) getting... More Details >>
- No:23173
- Release Date:2018/09/07 16:09
- Category: Vertical type robot , Horizontal type robot , Ceiling mounted, holizontal type robot
-
An unusual noise can be heard (from RC).
Cause:A noise is made as the internally mounted fan and its casing resonate. A noise is made by the fan catching internal wiring.Measures:Check the state of ... More Details >>
- No:23168
- Release Date:2018/09/07 16:09
- Category: Vertical type robot , Horizontal type robot , Ceiling mounted, holizontal type robot
-
Cause:The Ethernet cable is not connected surely. There are the device etc. which cause the noise and the noise has applied to the Ethernet cable. Measures:C... More Details >>
- No:23179
- Release Date:2018/09/07 16:09
- Category: Vertical type robot , Horizontal type robot , Ceiling mounted, holizontal type robot
1-10 of Total 18