FAQ


FAQAbout Products
FAQ
Keyword Search
FAQ within [ Human Machine Interfaces ]
-
Changing the bus connection to the Ethernet connection
To change the connection type between the GT27 or GT25 model and the Q06HCPU from the one-on-one Q-bus connection to the Ethernet connection, change the foll... More Details >>
- No:23450
- Release Date:2018/09/14 15:06
- Update:2018/09/26 17:12
- Category: GOT2000 Series , GT27 , GT25
-
How to use the wireless LAN communication unit (GT25-WLAN)
The following functions are available with the wireless LAN connection by using the wireless LAN communication unit (GT25-WLAN). ・ Communication with GT Des... More Details >>
- No:23440
- Release Date:2018/09/14 15:06
- Update:2018/09/26 16:54
- Category: GOT2000 Series , GT27 , GT25
-
Common license of the remote personal computer operation function (Ethernet)
The license of the remote personal computer operation function (Ethernet) for the GOT1000 series cannot be used for the GOT2000 series. Use the license for ... More Details >>
- No:23430
- Release Date:2018/09/14 15:06
- Update:2018/09/26 16:45
- Category: GOT2000 Series , GT27 , GT25
-
Screen gesture mode and overlap window display
If the mode is switched to screen gesture mode while an overlap window is displayed, the overlap window is hidden. The overlap window is redisplayed when sc... More Details >>
- No:23452
- Release Date:2018/09/14 15:06
- Update:2025/10/09 17:58
- Category: GOT2000 Series , GT27 , GOT3000 Series , GT37
-
Using the screen gesture function
Perform the following procedure to use the screen gesture function. The screen gesture function is only available for the GOT3000 series (models with a capa... More Details >>
- No:23458
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:01
- Category: GOT2000 Series , GT27 , GOT3000 Series , GT37
-
Disabling the object gesture function
The object gesture function can be disabled in any of the following methods. ◆ GT Designer3 (GOT2000) Version 1.100E or later 1. Disable the function in t... More Details >>
- No:23462
- Release Date:2018/09/14 15:06
- Category: GOT2000 Series , GT27
-
Compatibility of option units for the GOT1000 series
The following option units for the GOT1000 series can be used for the GOT2000 series as well. ・ GT15-SOUT ・ GT15-PRN ・ GT15-DIOR ・ GT15-DIO The follow... More Details >>
- No:23423
- Release Date:2018/09/14 15:06
- Update:2018/09/26 16:38
- Category: GOT2000 Series , GT27 , GT25
-
The first digit of IP66F indicates the level of protection against dust (ingress of solid objects). IP6□ indicates the dustproof type (a wire of 1.0 mm in di... More Details >>
- No:23536
- Release Date:2018/09/14 15:07
- Category: GOT2000 Series , GT25 , GT25 Rugged
-
Screen saver during screen gesture mode
The mode does not change even if the screen saver activates during screen gesture mode. * For the GOT3000 series, only models with a capacitive-type touch p... More Details >>
- No:23476
- Release Date:2018/09/14 15:06
- Update:2025/10/09 18:14
- Category: GOT2000 Series , GT27 , GOT3000 Series , GT37
-
Support of GT Designer2 by the GOT2000 series
You cannot create a project data for the GOT2000 series using GT Designer2. Use GT Designer3 (GOT2000) instead. More Details >>
- No:23515
- Release Date:2018/09/14 15:06
- Category: GOT2000 Series , GT27 , GT25 , GT21 , HMI/GOT Screen Design Software
1-10 of Total 184
