FAQ
FAQAbout Products
FAQ
Keyword Search
Energy Saving Supporting Devices
FAQ within [ Energy Saving Supporting Devices ]
-
Setting of "Master / slave setting switch" (Model: EMU4-D65).
It is assumed that setting of "Master/Slave setting switch" at the bottom of the Display Unit (Model: EMU4-D65) for the Energy Measuring Unit is wrong. Perfo... More Details >>
- No:22126
- Release Date:2018/08/27 16:41
- Category: Energy Measuring Units
-
As to logging period of the optional SD memory card (EMU4-SD2GB).
Logging period of the optional SD memory card (EMU4-SD2GB) is according to the logging cycle of detail data and the number of measuring circuits. * It is ... More Details >>
- No:22136
- Release Date:2018/08/27 16:41
- Update:2018/09/07 12:48
- Category: Energy Measuring Units
-
As to ejecting an SD memory card.
The timing for ejecting an SD memory card is specified as below table according to the state of the [SD C.] LED of the Logging Unit for the Energy Measuring ... More Details >>
- No:22121
- Release Date:2018/08/27 16:41
- Update:2018/09/07 13:04
- Category: Energy Measuring Units
-
Method for creating a daily/monthly report using logging data (Model: EMU4-LM).
Using Logging Unit Utility (free software), it is able to create a daily/monthly report using logging data acquired by the Logging Unit for the Energy Measur... More Details >>
- No:22120
- Release Date:2018/08/27 16:41
- Category: Energy Measuring Units
-
As to compensation for power failure (EcoMonitorPlus/Light).
Since the setting value, integrated value (electric energy (consumption, regeneration), reactive energy, periodic electric energy, pulse count and operating ... More Details >>
- No:22141
- Release Date:2018/08/27 16:41
- Category: Energy Measuring Units
-
The function calculates the value of each measurement element of voltage, power factor by inputting only current using setting value. This function is used... More Details >>
- No:22127
- Release Date:2018/08/27 16:41
- Category: Energy Measuring Units
-
As to periodic electric energy (EcoMonitorPlus/Light).
It means an integrated electric energy (consumption) while an external input (contact input) is ON. It is a measurement element different from the electric... More Details >>
- No:22124
- Release Date:2018/08/27 16:41
- Category: Energy Measuring Units
-
Method for measuring a circuit over 600A (EcoMonitorPlus/Light).
Attach a current transformer (CT) whose secondary current is 5A to the measuring point, then connect a split-type 5A current sensor (Model: EMU-CT5-A, EMU2-C... More Details >>
- No:22119
- Release Date:2018/08/27 16:41
- Update:2018/09/07 11:38
- Category: Energy Measuring Units
-
[E0] display of the 7-segment LEDs of the EcoWebServerIII with demand control function.
Where power is not connected to a power frequency input terminal (V1, V2 terminal of demand control unit) of the EcoWebServerIII with demand control function... More Details >>
- No:22109
- Release Date:2018/08/27 16:41
- Category: Energy Saving Data Collecting Servers
-
Branch connection for MODBUS RTU communication
No, it is impossible. But Multi-drop connection is possible. For details, refer to connection examples as below. More Details >>
- No:24808
- Release Date:2019/03/27 14:44
- Category: Electrical Indicators , Energy Measuring Units
1-10 of Total 47