FAQ
FAQAbout Products
FAQ
Keyword Search
Medium-voltage Power Distribution Products
FAQ within [ Medium-voltage Power Distribution Products ]
-
Set the frequency to meet the frequency of the region. Incorrect frequency prevents correct detection. More Details >>
- No:23740
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , COMMON
-
That is described as below. (1) By laying ZCTs for two feeders having different loads, detected by one earth fault directional relay. In this case, it i... More Details >>
- No:23726
- Release Date:2018/09/19 17:16
- Update:2018/09/20 13:26
- Category: Protection Relays - MELPRO-A Series , MGR
-
The contact recovers automatically. More Details >>
- No:23717
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MOC
-
It operates on a root mean square value of a fundamental wave. More Details >>
- No:23710
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MOC
-
Because between memories, a value becomes unstable, reset the position to the correct position. More Details >>
- No:23738
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , COMMON
-
It is impossible. Because the type is to detect by ZCT in an ungrounded system, the sensitivity becomes very high. More Details >>
- No:23727
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MGR
-
The viewpoint of the instantaneous factor operating characteristics graph
It means multiples of the settling value. For example, when an instantaneous factor operation settling value of a relay is 30 A, 100% is read as 30 A. More Details >>
- No:23707
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MOC
-
It operates. More Details >>
- No:23739
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , COMMON
-
Because the contact capacity is different to that of a contact for trip, it cannot be used for tripping. Refer to the catalog for the contact capacity. More Details >>
- No:23737
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , COMMON
-
The contact recovers automatically. More Details >>
- No:23736
- Release Date:2018/09/19 17:16
- Category: Protection Relays - MELPRO-A Series , MUV
1-10 of Total 36