Regarding security measures of MELIPC
MELIPC security measures include the following methods. (1) Windows(R) standard security functions ・ With Windows Defender, you can protect this product fro... More Details >>
Regarding failure of maximum resoluti...
If you connect a display using a converter such as a display switch or DisplayPort-HDMI converter adapter,you may not be able to select a high resolution. Re... More Details >>
It occurs on Windows.The problem (*) that "USB port may stop working after you remove or insert a USB device"has been reported by Microsoft.If Windows cannot... More Details >>
Regarding automatically restart of Wi...
It is possible to build a system to restart Windows automatically by VxWorks user program. The implementation example is described below.[Windows start monit... More Details >>
Regarding occasional failure of debug...
There is a possibility that the information of the program loaded to VxWorks of MELIPC does not exist in the "VxWorks Connection" setting of CW Workbench, a... More Details >>
Regarding no image on display connect...
HDMI might be set to the extended display.Check by switching the display screen with "Windows logo" key + "P" key.If you do not have a "Windows logo" key on ... More Details >>
Regarding the treatment method when W...
There are only following methods to restart Windows.・ Forced restart of Windows by WIN RESET switch operation・ Forced restart of Windows by remote operation... More Details >>
Regarding connection of MELIPC by CW ...
A timeout might be occurred when connecting to MELIPC by CW Workbench. Click the [Advanced ...] button on the "VxWorks Connection" setting screen of CW Work... More Details >>
Regarding no image on 4K display conn...
MI1002 does not support 4K display.Connect a display with a resolution of 1920x1080 or less. More Details >>
Regarding no image on 4K display conn...
MI2012 does not support 4K display.Connect a display with a resolution of 1920x1080 or less. More Details >>
1-10 of Total 14