FAQ


FAQAbout Products
 
 - FAQ > Drive Products > Inverters-FREQROL > Structures of dedicated motor
FAQ
Structures of dedicated motor
      What structures of dedicated motors do you offer (flange, with brake, and others)?
    
  - Category :
Answer
    We offer the following: 
<<Dedicated motor model variation>>
- With standard legs (SF-VR__)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- Flange type (SF-VRF__)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- With brake (SF-VR__B)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- Flange with brake (SF-VRF__B)
5.5 kW, 7.5 kW, 11 kW, 15 kW
    <<Dedicated motor model variation>>
- With standard legs (SF-VR__)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- Flange type (SF-VRF__)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- With brake (SF-VR__B)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- Flange with brake (SF-VRF__B)
5.5 kW, 7.5 kW, 11 kW, 15 kW
- Product Name
- Inverter, magnet motor drive
- Product Category
- Dedicated motor
- Series
- FR-V200