FAQ


FAQAbout Products

- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-F Series > Regarding the "S/S" terminal.
FAQ
Regarding the "S/S" terminal.
How do you use the "S/S" terminal on the input terminal?
Also, some models have multiple S/S terminals, are they all connected internally?
Also, some models have multiple S/S terminals, are they all connected internally?
Answer
It is used for switching between Sink/Source input.
For sink input wiring, connect with "24V" terminal and short-circuit the "0V" and "input X***".
For source input wiring, connect with "0V" terminal and short-circuit the "24V" and "input X***".
In addition, all S/S terminals are connected internally.
For sink input wiring, connect with "24V" terminal and short-circuit the "0V" and "input X***".
For source input wiring, connect with "0V" terminal and short-circuit the "24V" and "input X***".
In addition, all S/S terminals are connected internally.
- Product Name
- FX5U, FX5UC, FX5UJ, FX5S
- Product Category
- CPU Module, I/O Module
- Series
- MELSEC iQ-F Series