Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L
  • No : 22495
  • Release Date : 2018/09/03 17:28
  • Update : 2018/09/20 11:16
  • Print

Operations that can be performed with the MELSEC iQ-R series inter-module synchronization function

What can I perform with the MELSEC iQ-R series inter-module synchronization function?
Category : 

Answer

The inter-module synchronization function synchronizes the input or output timing of multiple I/O modules or
intelligent function modules.



The inter-module synchronization function can be used together with the fixed communication cycle of the multiple CPU system
function or the CC-Link IE Field Network or SSCNETIII/H synchronous communication function.
With this combination, you can control systems and devices with high accuracy or easily build applications that require high-accurate
synchronization for each operation, such as cutting or folding process of an offset printer.
Product Name
MELSEC iQ-R Series
Series
MELSEC iQ-R Series

May I have your opinion?

Please provide your feedback below. This is for feedback only. You will not receive a response.

Inquiries