FAQ


FAQAbout Products

- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-R Series > Inter-module synchronization function of MELSEC iQ-R series
FAQ
Inter-module synchronization function of MELSEC iQ-R series
What is the inter-module synchronization function of MELSEC iQ-R series?
- Category :
Answer
The inter-module synchronization function synchronizes the timing to control signals of multiple modules.
This function synchronizes the input or output timing of target modules in a fixed scan interval.
With this function, you can control systems or devices with high accuracy.
This function can be synchronized with the fixed communication cycle of the multiple CPU system function or
the CC-Link IE Field Network or SSCNETIII/H synchronous communication function.
This function synchronizes the input or output timing of target modules in a fixed scan interval.
With this function, you can control systems or devices with high accuracy.
This function can be synchronized with the fixed communication cycle of the multiple CPU system function or
the CC-Link IE Field Network or SSCNETIII/H synchronous communication function.
- Product Name
- MELSEC iQ-R Series
- Series
- MELSEC iQ-R Series