FAQ
FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-F Series > Regarding write speed during RUN
FAQ
Regarding write speed during RUN
When using CC-Link IE Field Network Basic and Online Program Change, it takes time to complete the writing. Is there any way to improve it?
Answer
CC-Link IE field Network Basic communication interval can be set with special relay and special register. During debugging, adjust the communication interval on the following devices and perform Online Program Change.
SM9400 ・・・ CC-Link IE field Network Basic communication interval setting enable/disable flag (OFF: Disabled, ON: Enabled)
SD9400 ・・・ CC-Link IE field Network Basic communication interval setting (range: 20~1000 ms)
SD9400 ・・・ CC-Link IE field Network Basic communication interval setting (range: 20~1000 ms)
- Product Name
- FX5U, FX5UC, FX5UJ, FX5S
- Product Category
- CPU Module
- Series
- MELSEC iQ-F Series