FAQ


FAQAbout Products
- FAQ > Drive Products > AC Servos-MELSERVO > MELSERVO-J4
FAQ
Keyword Search
FAQ within [ MELSERVO-J4 ]
-
What are power running and regeneration?
The power running is the status that the servo amplifier is supplying the power to the servo motor when the servo motor drives the load. (Example) When the s... More Details >>
- No:23626
- Release Date:2018/09/14 15:10
-
Relationship between rotary switch and axis number
When the rotary switch is “0”, the 1st axis and is “1”, the 2nd axis. When the rotary switch is “A”, the 11th axis and is “F”, the 16th axis. In combination ... More Details >>
- No:23644
- Release Date:2018/09/14 15:10
-
The one-touch tuning does not require the response level setting also. Outlines of one-touch tuning and auto tuning are as follows: One-touch tuning: You can... More Details >>
- No:23629
- Release Date:2018/09/14 15:10
-
By either of following methods: (MR-J4) 1. On MR Configurator2, select [Diagnosis] - [Alarm Display] - [Clear]. 2. Set alarm history clear of parameter to "... More Details >>
- No:23650
- Release Date:2018/09/14 15:10
-
Depending on each cable. Refer to each SSCNET III/H compatible servo amplifier instruction manual. More Details >>
- No:23652
- Release Date:2018/09/14 15:10
-
Wrong connection of servo amplifier power supply
The system is probably malfunctioning and is in dangerous condition. Do not use it. For repair, contact your local sales office. More Details >>
- No:23623
- Release Date:2018/09/14 15:10
-
Specifying the axis in test operation of MR-J4W
When the MR-J4-B is selected on the model selection screen at creating a new project, the multi-axis check box will be enabled. Click the check box and selec... More Details >>
- No:23635
- Release Date:2018/09/14 15:10
-
Encoder resolution during J3 compatibility mode
18 bits (262,144 pulses/rev.) The encoder resolution of HG series servo motor in J4 mode is 22 bits (4,194,304 pulses/rev). For details of J3 compatibility m... More Details >>
- No:23630
- Release Date:2018/09/14 15:10
-
Is the forced stop signal wiring necessary?
For the safety of use, the wiring is recommended. If not using the wiring, set the parameter No. PA04 to “0100”. More Details >>
- No:23645
- Release Date:2018/09/14 15:10
-
You can solder the wiring to the connector without using the junction terminal block (option). More Details >>
- No:23654
- Release Date:2018/09/14 15:10
1-10 of Total 29