FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Automation Controllers MELSEC
FAQ
Keyword Search
Programmable Automation Controllers MELSEC
FAQ within [ Programmable Automation Controllers MELSEC ]
-
Regarding the available FB compilation methods
The MX-F Model only supports subroutine type FB. Please note that macro type FB is not supported. More Details >>
- No:44975
- Release Date:2025/05/08 09:07
- Category: MELSEC MX Controller MX-F Model
-
Regarding built-in ethernet port differences
Port 1 becomes the CC-Link IE TSN, and port 2 can be switched between Ethernet and CC-Link IE TSN. To use port 2 as an Ethernet port, set the Built-in Netwo... More Details >>
- No:44969
- Release Date:2025/05/08 09:05
- Category: MELSEC MX Controller MX-F Model
-
Programming is possible with GX Works3. The supported version is 1.115V or later. More Details >>
- No:44962
- Release Date:2025/05/08 09:05
- Category: MELSEC MX Controller MX-F Model
-
Regarding the controller Line-up
The MX-F Model has the following features. More Details >>
- No:44964
- Release Date:2025/05/08 09:06
- Category: MELSEC MX Controller MX-F Model
-
Regarding maximum number of connected stations for built-in CC-Link IE TSN
The maximum number of stations that can be connected in the network depends on the model name of the MX-F model. ・MXF100-16 N32/P32: Up to 46 stations ・MXF... More Details >>
- No:44973
- Release Date:2025/05/08 09:08
- Update:2025/10/31 15:18
- Category: MELSEC MX Controller MX-F Model
-
The program cache memory (capacity) of the MX-F model is 12 MB. ※12 MB is equivalent to over 200K steps. More Details >>
- No:44990
- Release Date:2025/05/08 09:09
- Category: MELSEC MX Controller MX-F Model
-
Regarding number of connectable expansion modules
Up to 16 expansion modules can be connected. However, up to 15 intelligent modules can be connected. More Details >>
- No:44967
- Release Date:2025/05/08 09:06
- Category: MELSEC MX Controller MX-F Model
-
Regarding connection cable for GX Works3
It can be connected with a USB cable. The MX-F Model has a built-in USB Type-C port. More Details >>
- No:44977
- Release Date:2025/05/08 09:08
- Category: MELSEC MX Controller MX-F Model
-
Regarding connectable Intelligent Function modules
The MX-F Model can be connected to the intelligent function modules of the iQ-F series. Connectable intelligent function modules are shown below. More Details >>
- No:44983
- Release Date:2025/05/08 09:06
- Update:2025/11/05 08:05
- Category: MELSEC MX Controller MX-F Model
-
Regarding functional differences from iQ-F Series
Please refer to the below Technical bulletin for the functional differences between the MX-F model and the iQ-F series. [Technical bulletin] ・Differences ... More Details >>
- No:44979
- Release Date:2025/06/18 14:38
- Category: MELSEC MX Controller MX-F Model
1-10 of Total 28