FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Automation Controllers MELSEC > MELSEC MX Controller MX-F Model
FAQ
Keyword Search
FAQ within [ MELSEC MX Controller MX-F Model ]
-
Regarding the available FB compilation methods
The MX-F Model only supports subroutine type FB. Please note that macro type FB is not supported. More Details >>
- No:44975
- Release Date:2025/05/08 09:07
-
Regarding connection cable for GX Works3
It can be connected with a USB cable. The MX-F Model has a built-in USB Type-C port. More Details >>
- No:44977
- Release Date:2025/05/08 09:08
-
The program cache memory (capacity) of the MX-F model is 12 MB. ※12 MB is equivalent to over 200K steps. More Details >>
- No:44990
- Release Date:2025/05/08 09:09
-
Regarding functional differences from iQ-F Series
Please refer to the below Technical bulletin for the functional differences between the MX-F model and the iQ-F series. [Technical bulletin] ・Differences ... More Details >>
- No:44979
- Release Date:2025/06/18 14:38
-
Regarding the Mark detection function
The Mark detection function of the FX5-40/80SSC-G is supported by the Touch probe function of the MX-F Model. More Details >>
- No:44988
- Release Date:2025/05/08 09:09
-
Regarding connectable Expansion Adapter
The MX-F Model can be connected to iQ-F series Expansion adapters. The following Expansion adapters can be connected. More Details >>
- No:44982
- Release Date:2025/05/08 09:06
-
Regarding the Program List Monitor
On the MX-F Model, the Performance Monitor function enables Program List Monitor. The operation cycle and load status of the core can be visualized. More Details >>
- No:44989
- Release Date:2025/05/08 09:08
-
Regarding Intelligent Function Modules with connectivity constraints
The following intelligent function modules have restrictions on the number of modules that can be connected. More Details >>
- No:44984
- Release Date:2025/05/08 09:07
-
Regarding number of internal Ethernet port connections
The Ethernet port (P2) has 32 connections. The breakdown is as follows: total of MELSOFT connections, SLMP, and socket communications ≦ 32 connections. Apa... More Details >>
- No:44974
- Release Date:2025/05/08 09:07
-
Regarding maintaining device back up
Battery: FX3U-32BL is not required for device back up.The battery is used to store clock data. More Details >>
- No:44976
- Release Date:2025/05/08 09:07
1-10 of Total 28