• No : 21910
  • Release Date : 2018/08/22 16:30
  • Print

Frequency setting

What is the maximum wiring length for the external frequency setting potentiometer?  
Category : 

Answer

Up to 30 m. (To avoid noise and voltage drop)  
Product Name
Inverter, magnet motor drive
Product Category
Inverter
Series
FR-E700, FR-D700, FR-F700PJ, FR-A700, FR-F700P, FR-F700