- No : 21910
 
      - Release Date : 2018/08/22 16:30
 
        - 
          
              Print
          
        
 
  
 
Frequency setting
    
      What is the maximum wiring length for the external frequency setting potentiometer?  
    
  
    - Category : 
 
    - 
      
    
 
  
 
    Answer
  
    Up to 30 m. (To avoid noise and voltage drop)  
  
    
      
        - Product Name
 
          - Inverter, magnet motor drive
 
      
      
        - Product Category
 
          - Inverter
 
      
      
        - Series
 
          - FR-E700, FR-D700, FR-F700PJ, FR-A700, FR-F700P, FR-F700