FAQ
FAQAbout Products
- FAQ > Energy Saving Supporting Devices > Energy Saving Supporting Devices > Energy Measuring Units
FAQ
Keyword Search
FAQ within [ Energy Measuring Units ]
-
Setting of "Master / slave setting switch" (Model: EMU4-D65).
It is assumed that setting of "Master/Slave setting switch" at the bottom of the Display Unit (Model: EMU4-D65) for the Energy Measuring Unit is wrong. Perfo... More Details >>
- No:22126
- Release Date:2018/08/27 16:41
-
Branch connection for MODBUS RTU communication
No, it is impossible. But Multi-drop connection is possible. For details, refer to connection examples as below. More Details >>
- No:24808
- Release Date:2019/03/27 14:44
-
As to ejecting an SD memory card.
The timing for ejecting an SD memory card is specified as below table according to the state of the [SD C.] LED of the Logging Unit for the Energy Measuring ... More Details >>
- No:22121
- Release Date:2018/08/27 16:41
- Update:2018/09/07 13:04
-
As to periodic electric energy (EcoMonitorPlus/Light).
It means an integrated electric energy (consumption) while an external input (contact input) is ON. It is a measurement element different from the electric... More Details >>
- No:22124
- Release Date:2018/08/27 16:41
-
Method for measuring a circuit over 600A (EcoMonitorPlus/Light).
Attach a current transformer (CT) whose secondary current is 5A to the measuring point, then connect a split-type 5A current sensor (Model: EMU-CT5-A, EMU2-C... More Details >>
- No:22119
- Release Date:2018/08/27 16:41
- Update:2018/09/07 11:38
-
As to logging period of the optional SD memory card (EMU4-SD2GB).
Logging period of the optional SD memory card (EMU4-SD2GB) is according to the logging cycle of detail data and the number of measuring circuits. * It is ... More Details >>
- No:22136
- Release Date:2018/08/27 16:41
- Update:2018/09/07 12:48
-
The function calculates the value of each measurement element of voltage, power factor by inputting only current using setting value. This function is used... More Details >>
- No:22127
- Release Date:2018/08/27 16:41
-
Method for creating a daily/monthly report using logging data (Model: EMU4-LM).
Using Logging Unit Utility (free software), it is able to create a daily/monthly report using logging data acquired by the Logging Unit for the Energy Measur... More Details >>
- No:22120
- Release Date:2018/08/27 16:41
-
As to compensation for power failure (EcoMonitorPlus/Light).
Since the setting value, integrated value (electric energy (consumption, regeneration), reactive energy, periodic electric energy, pulse count and operating ... More Details >>
- No:22141
- Release Date:2018/08/27 16:41
-
As to changing location of the decimal point and units of the measured value.
Since location of the decimal point or units of the measured value displayed is decided by Total load power, it is impossible to change location of the decim... More Details >>
- No:22139
- Release Date:2018/08/27 16:41
1-10 of Total 36