Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L
  • No : 22113
  • Release Date : 2018/08/27 16:41
  • Update : 2018/08/31 15:45
  • Print

Recommended replacement cycle for battery (EcoWebServerIII).

Instruct the recommended cycle for replacing battery of the EcoWebServerIII (MES3-255C-EN, MES3-255C-DM-EN)
Category : 

Answer

Recommended replacement cycle of the battery (Q6BAT) for the EcoWebServerIII (MES3-255C-EN, MES3-255C-DM-EN)is 3 years. Provided that battery life varies according to energized time ratio as below.
 Energized time ratio  Guaranteed value
 0%  13,700hrs, 1.57years
 30%  19,100hrs, 2.18years
 50%  25,800hrs, 2.96years
 70%  40,000hrs, 4.57years
 100%  43,800hrs, 5years

"ERR. LED" of Server section lights upon battery exhaustion. For inquiries on the replacement battery, contact the dealer where you purchased this product.
The backup battery built in the demand control unit of the device with demand control function (MES3-255C-DM-EN) is not replaceable. Where voltage of a battery for clock backup is dropped, consider to update the EcoWebServerIII (MES3-255C-DM-EN). Compensation for power failure for the battery of clock backup is cumulatively 5 years (battery life 10 years).
* Energized time ratio: ratio while power ON of the EcoWebServerIII.
 
Product Name
Energy Saving Data Collecting Servers
Series
EcoWebServerIII

May I have your opinion?

Please provide your feedback below. This is for feedback only. You will not receive a response.

Inquiries