FAQ


FAQAbout Products

- FAQ > Low-voltage Power Distribution Products > Power Management Meters > Electrical Indicators > The operating/storage temperature and humidity
FAQ
The operating/storage temperature and humidity
What is the operating/storage temperature and humidity?
Answer
Storage temperature range: -25 °C to +75 °C
Operating temperature range: -5 °C to +55 °C (Average: 35 °C or lower)
Operating humidity range: 0% to 85% and no condensation
Operating temperature range: -5 °C to +55 °C (Average: 35 °C or lower)
Operating humidity range: 0% to 85% and no condensation
- Product Name
- Electronic Multi-Measuring Instrument
- Series
- ME96SS series