FAQ


FAQAbout Products
- FAQ > Low-voltage Power Distribution Products > Power Management Meters
FAQ
Keyword Search
Power Management Meters
FAQ within [ Power Management Meters ]
-
Branch connection for MODBUS RTU communication
No, it is impossible. But Multi-drop connection is possible. For details, refer to connection examples as below. More Details >>
- No:24808
- Release Date:2019/03/27 14:44
- Category: Electrical Indicators , Energy Measuring Units
-
Turning off the LCD display and backlight (ME96SS series).
It is impossible to turn off the LCD. It is possible to turn off back lights. When any button is not pressed for 5 minutes, the automatic off mode setting... More Details >>
- No:22171
- Release Date:2018/08/27 16:41
- Update:2020/04/10 16:42
- Category: Electrical Indicators
-
Disable an alarm for motor starting current (ME96SS series).
This model has “Motor Starting Current Mask Function”. This function stops the alarm output and updating of the maximum values during the setting time when a... More Details >>
- No:22175
- Release Date:2018/08/27 16:41
- Update:2020/04/10 16:51
- Category: Electrical Indicators
-
Set values cannot be changed on the setting mode (ME96SS series).
When[SET] is flashing, the “Setting Value Confirmation Mode” is selected. In this case, the set values cannot be changed. Pressing the buttons of the “Set” ... More Details >>
- No:22168
- Release Date:2018/08/27 16:41
- Update:2020/04/10 16:22
- Category: Electrical Indicators
-
The operating/storage temperature and humidity
Storage temperature range: -25 °C to +75 °C Operating temperature range: -5 °C to +55 °C (Average: 35 °C or lower) Operating humidity range: 0% to 85% an... More Details >>
- No:22153
- Release Date:2018/08/27 16:41
- Update:2020/04/10 15:56
- Category: Electrical Indicators
-
Wire length for analog output and contact output(ME96SS series)
It depends on the service conditions. Refer to the following guidelines. ① Contact output Contact output for ME96 series is no-voltage "a" contact. The... More Details >>
- No:24807
- Release Date:2019/03/27 12:12
- Category: Electrical Indicators
-
Initialization the set values (ME96SS series).
It is possible to initialize set values depending on setting. The method of initializing the setting value differs depending on the model. More Details >>
- No:22166
- Release Date:2018/08/27 16:41
- Update:2020/04/10 16:21
- Category: Electrical Indicators
-
Checking the set values (ME96SS series).
Pressing the buttons of the “Set” for 2 seconds or more shifts the mode to the “Setting Value Confirmation Mode”. It is impossible to change the set values... More Details >>
- No:22165
- Release Date:2018/08/27 16:41
- Category: Electrical Indicators
-
Checking non-displayed digit of active energy (ME96SS series).
Pressing buttons of the “+” and the “-” at the same time on the measurement screen for 2 seconds shifts the unit of active energy as follows. The measured ... More Details >>
- No:22172
- Release Date:2018/08/27 16:41
- Update:2020/04/10 16:44
- Category: Electrical Indicators
-
Wiring for only measuring current (ME96SS series).
It is unnecessary. (It is necessary to prepare an auxiliary power supply which supplies power between MA and MB.) More Details >>
- No:22174
- Release Date:2018/08/27 16:41
- Update:2020/04/10 16:50
- Category: Electrical Indicators
1-10 of Total 57