FAQ


FAQAbout Products

- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC-L Series > L60TCTT4(BW) accuracy
FAQ
L60TCTT4(BW) accuracy
What accuracy is possible with L60TCTT4(BW)?
- Category :
Answer
Indication accuracy
- Ambient temperature: 25+/-5 degrees Celsius Full scale x (+/-0.3%)
- Ambient temperature: 0 to 55 degrees Celsius Full scale x (+/-0.7%)
Cold junction temperature compensation accuracy (Ambient temperature 0 to 55 degrees Celsius)
- Measured temperature value (PV): -100 degrees Celsius or more Within +/-1.0 degrees Celsius
- Measured temperature value (PV): -150 to -100 degrees Celsius Within +/-2.0 degrees Celsius
Accuracy (degrees Celsius) = Indication accuracy + Cold junction temperature compensation accuracy
- Ambient temperature: 25+/-5 degrees Celsius Full scale x (+/-0.3%)
- Ambient temperature: 0 to 55 degrees Celsius Full scale x (+/-0.7%)
Cold junction temperature compensation accuracy (Ambient temperature 0 to 55 degrees Celsius)
- Measured temperature value (PV): -100 degrees Celsius or more Within +/-1.0 degrees Celsius
- Measured temperature value (PV): -150 to -100 degrees Celsius Within +/-2.0 degrees Celsius
Accuracy (degrees Celsius) = Indication accuracy + Cold junction temperature compensation accuracy
- Product Name
- MELSEC-L Series
- Series
- Temperature Control Module