FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC-L Series
FAQ
Keyword Search
FAQ within [ MELSEC-L Series ]
-
The LCPU error code 4116 is displayed when a built-in I/O instruction that is disabled in the parameter setting is executed. Check for the parameter settings... More Details >>
- No:22807
- Release Date:2018/09/03 17:30
-
The error code "2200" is "MISSING PARA.". The causes of the error are described below. (1) The necessary parameter file does not exist in all drives. (2) ... More Details >>
- No:22749
- Release Date:2018/09/03 17:29
- Update:2018/09/22 09:12
-
NTP support by the SNTP function of LCPU with built-in Ethernet port
NTP and SNTP are compatible. Therefore, an NTP server can be used for clock setting. More Details >>
- No:22744
- Release Date:2018/09/03 17:29
-
The error code "2100" is "SP.UNIT LAY ERR.". This error may be caused by one of the following factors. (1) An intelligent function module is assigned as a... More Details >>
- No:22725
- Release Date:2018/09/03 17:29
- Update:2018/09/21 17:02
-
Simple PLC communication function
This function allows data communications between specified devices at the specified timing, using the built-in Ethernet. Device data such as production data ... More Details >>
- No:22737
- Release Date:2018/09/03 17:29
-
The data logging file transfer function allows for transfer of the logging data to an upper server regularly. It is transferred when data logging is switched... More Details >>
- No:22741
- Release Date:2018/09/03 17:29
-
PLC write not possible due to memory overload
If comments cannot be stored in the program memory, write them in the standard ROM or a memory card. Calculate the memory capacity in GX Works2 or GX Develop... More Details >>
- No:22767
- Release Date:2018/09/03 17:30
-
Use SP.FWRITE instruction to save the data to an SD memory card in CSV format. More Details >>
- No:22727
- Release Date:2018/09/03 17:29
-
SD1282 of LCPU with built-in Ethernet port
The bits 0 to F of the special register SD1282 (Open completion signal) correspond to the connection numbers 1 to 16. When the open processing is completed, ... More Details >>
- No:22751
- Release Date:2018/09/03 17:29
-
Communication data code of the MC protocol for the built-in Ethernet port in LCPU
The communication data code is selectable by the communication data code setting in [Parameter] -> [PLC Parameter] -> [Built-in Ethernet Port Setting]. More Details >>
- No:22735
- Release Date:2018/09/03 17:29
- Update:2018/09/21 17:22
1-10 of Total 105