FAQ


FAQAbout Products

- FAQ > Controllers > Programmable Controllers MELSEC > Network related products > Difference between AJ65SBTB1-16DT and AJ65SBTB1-16DT1
FAQ
Difference between AJ65SBTB1-16DT and AJ65SBTB1-16DT1
What are the differences between AJ65SBTB1-16DT and AJ65SBTB1-16DT1?
- Category :
Answer
Major differences in input specifications are shown below.
- AJ65SBTB1-16DT
- Rated input current approx. 7 mA
- ON voltage/ON current 14 VDC or higher/3.5 mA or higher
- OFF voltage/OFF current 6 VDC or lower/1.7 mA or lower
- Input response time 1.5 ms or less
- AJ65SBTB1-16DT1
- Rated input current approx. 5 mA
- ON voltage/ON current 15 VDC or higher/3.0 mA or higher
- OFF voltage/OFF current 3 VDC or lower/0.5 mA or lower
- Input response time 0.2 ms or less
For more details, refer to the following databook.
- Open Field Network CC-Link Compatible Product databook
- AJ65SBTB1-16DT
- Rated input current approx. 7 mA
- ON voltage/ON current 14 VDC or higher/3.5 mA or higher
- OFF voltage/OFF current 6 VDC or lower/1.7 mA or lower
- Input response time 1.5 ms or less
- AJ65SBTB1-16DT1
- Rated input current approx. 5 mA
- ON voltage/ON current 15 VDC or higher/3.0 mA or higher
- OFF voltage/OFF current 3 VDC or lower/0.5 mA or lower
- Input response time 0.2 ms or less
For more details, refer to the following databook.
- Open Field Network CC-Link Compatible Product databook
- Product Name
- Network Related Products
- Series
- CC-Link