FAQ
FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > Network related products
FAQ
Keyword Search
FAQ within [ Network related products ]
-
Differences between CC-Link IE Control Network and CC-Link IE Field Network
The CC-Link IE Control Network is a high-capacity controller network whose maximum number of link points is 128k words. The CC-Link IE Field Network is an al... More Details >>
- No:23085
- Release Date:2018/09/03 17:31
-
Resistor value for CC-Link cables
The value depends on the type of cable in use. - Ver.1.10-compatible CC-Link dedicated cables: 110 ohm, 1/2W - CC-Link dedicated cables (Version 1.00): 110... More Details >>
- No:22983
- Release Date:2018/09/03 17:31
- Update:2018/10/03 14:42
-
M8029 (Instruction execution complete flag) is shared with multiple instructions. To obtain an execution completion result of a specific instruction, insert... More Details >>
- No:24775
- Release Date:2019/02/27 15:34
-
Terminating resistors for CC-Link communication
There are two types of terminating resistors for CC-Link communication. Both two types are packaged with a CC-Link master/local module. (1) 110 ohm, 1/2W (B... More Details >>
- No:22963
- Release Date:2018/09/03 17:31
- Update:2018/09/26 14:47
-
Difference between QJ61BT11 and QJ61BT11N
QJ61BT11N supports Version 2 (expanded cyclic setting), the setting for refreshing/forced clearing a slave station data when the switch on a programmable con... More Details >>
- No:22964
- Release Date:2018/09/03 17:31
- Update:2018/09/25 13:16
-
Remedies for WDT errors on a MELSECNET/H board
The error code indicates a WDT (watchdog timer) error. It is determined as the cause that the MELSECNET/H driver cannot work due to a computer or OS hang, or... More Details >>
- No:22969
- Release Date:2018/09/03 17:31
-
CC-Link slave station's flashing L.ERR LED
If the L.ERR LED flashes at irregular intervals, it may indicate that no terminating resistor has been connected or the communication is instable due to the ... More Details >>
- No:23001
- Release Date:2018/09/03 17:31
-
Receiving back (echoing back) the same data sent from QJ71C24N
When data is sent from the RS-422/485 interface through RS-485 (2-wire type) communication and the same data comes back to RDA or RDB, we call it echo back. ... More Details >>
- No:23000
- Release Date:2018/09/03 17:31
- Update:2018/09/25 17:44
-
Difference between AJ65SBTB1-32DTE1 and AJ65SBTB1-32DT1
Major differences are shown below. - AJ65SBTB1-32DT1 - Input type positive common (sink type) - Rated input current approx. 5 mA - ON voltage/ON curr... More Details >>
- No:23022
- Release Date:2018/09/03 17:31
- Update:2018/09/26 09:52
-
Difference between networks called CC-Link and those called MELSEC
CC-Link IE, supported by the CC-Link Partner Association, is an open field network standard that integrates networks, from a controller network to field/moti... More Details >>
- No:23013
- Release Date:2018/09/03 17:31
1-10 of Total 110