FAQ


FAQAbout Products
- FAQ > Controllers > Motion Controllers > MELSEC-L Series > Simple Motion Modules > LD77MS
FAQ
Keyword Search
FAQ within [ LD77MS ]
-
Alarm E7 (Controller forced stop warning) occurs when an forced stop is executed by the Positioning module or the Simple Motion module. The following shows h... More Details >>
- No:23607
- Release Date:2018/09/14 15:09
-
No. The motors' operation is not completely linked to ON/OFF timing of the BUSY signals.BUSY signal is turned ON when the controller starts sending commands ... More Details >>
- No:23611
- Release Date:2018/09/14 15:09
-
Error 108 (Start not possible) occurs when a start is requested while a stop signal is ON.Check the "[Md.26] Axis operation status".If "20: Servo amplifier ... More Details >>
- No:23613
- Release Date:2018/09/14 15:09
-
Yes. (1) Absolute system (a) When the software stroke limit is invalid Positioning is carried out in a designated direction by "[Cd.40] ABS direction in deg... More Details >>
- No:23601
- Release Date:2018/09/14 15:09
-
No, execute "[Cd.5] Axis error reset" to cancel the error after eliminating the error cause. More Details >>
- No:23580
- Release Date:2018/09/14 15:09
-
Set the torque limit value in "[Cd.101] Torque output setting value" before the positioning start.The values of "[Pr.17] Torque limit setting value" and "[Cd... More Details >>
- No:23583
- Release Date:2018/09/14 15:09
-
Speed change during JOG operation
Yes. The speed can be changed during JOG operation.Set the new speed with "[Cd.14] New speed value", and then set "[Cd.15] Speed change request" to "1". More Details >>
- No:23606
- Release Date:2018/09/14 15:09
-
Refer to "b2: Command in-position flag" of "[Md.31] Status". More Details >>
- No:23598
- Release Date:2018/09/14 15:09
-
Set "[Cd.17] JOG speed" before starting the operation.When changing the speed during the operation, change it to the new speed with the speed change function. More Details >>
- No:23581
- Release Date:2018/09/14 15:09
-
The following shows the setting value details.• 1 to 600: Positioning data No.• 7000 to 7004: Block start designation• 9001: Machine home position return• 90... More Details >>
- No:23597
- Release Date:2018/09/14 15:09
1-10 of Total 32