FAQ


FAQAbout Products
- FAQ > Controllers > Motion Controllers > MELSEC-L Series > Simple Motion Modules
FAQ
Keyword Search
Simple Motion Modules
FAQ within [ Simple Motion Modules ]
-
Alarm E7 (Controller forced stop warning) occurs when an forced stop is executed by the Positioning module or the Simple Motion module. The following shows h... More Details >>
-
No. The motors' operation is not completely linked to ON/OFF timing of the BUSY signals.BUSY signal is turned ON when the controller starts sending commands ... More Details >>
-
No, execute "[Cd.5] Axis error reset" to cancel the error after eliminating the error cause. More Details >>
-
Yes. (1) Absolute system (a) When the software stroke limit is invalid Positioning is carried out in a designated direction by "[Cd.40] ABS direction in deg... More Details >>
-
Speed change during JOG operation
Yes. The speed can be changed during JOG operation.Set the new speed with "[Cd.14] New speed value", and then set "[Cd.15] Speed change request" to "1". More Details >>
-
Set "[Cd.17] JOG speed" before starting the operation.When changing the speed during the operation, change it to the new speed with the speed change function. More Details >>
-
Refer to "b2: Command in-position flag" of "[Md.31] Status". More Details >>
-
The following shows the procedure for changing the current value to a new value.(1) Write the new current value to "[Cd. 9] New current value".(2) Write "900... More Details >>
-
Change the direction with "[PA14] Rotation direction selection/travel direction selection". More Details >>
-
Linear and circular interpolation
No. To execute continuous positioning and continuous trajectory control, the same target axes and the same number of control axes must be specified in the po... More Details >>
1-10 of Total 32