FAQ
FAQAbout Products
FAQ
Keyword Search
FAQ within [ Vertical type robot ]
-
Cause: AC line inside the controller may have detected the abnormalities. Measures: Check that the primary side’s power supply voltage is being su... More Details >>
- No:23182
- Release Date:2018/09/07 16:09
- Update:2018/10/03 14:52
-
The servo-on cannot be performed.
Cause:A servo OFF signal(SRVOFF)is being input from an external source. The operating right is not given.(IOENA parameters settings/exclusive input and outpu... More Details >>
- No:23170
- Release Date:2018/09/07 16:09
-
Cause:Program error (arithmetic processing, etc.). Teaching operation error. Peripheral equipment is offset. There is a setting error in the origin position ... More Details >>
- No:23172
- Release Date:2018/09/07 16:09
-
The T/B does not display anything.
Cause:The fuse (4A fuse) installed at the bottom of the 24 V power supply circuit in the controller may have blown out.For the fuse blowout, the emergency st... More Details >>
- No:23184
- Release Date:2018/09/07 16:09
-
In automatic drive mode, the system does not start up or the robot stops during automatic drive.
Cause: A stop signal(STOP/STOP2/SKIP) is being input from an external source. The operating right is not given.(IOENA parameters settings/exclusive input... More Details >>
- No:23171
- Release Date:2018/09/07 16:09
- Update:2018/10/03 14:48
-
Brake is not working properly.
Cause:[Occurs only when operating manually]•T/B operation error.•The enabling device input is open.[Occurs when operating manually and automatically]•Faulty ... More Details >>
- No:23183
- Release Date:2018/09/07 16:09
-
Operation panel does not display anything.
Cause:CPU has not started up properly.There is no power supply.An instantaneous power cut exceeding the specification level may have occurred.Measures:Check ... More Details >>
- No:23181
- Release Date:2018/09/07 16:09
-
Cause:Deterioration in the reducer oil seal. Too much grease was applied. A grease other than the specified grease was applied. Excess grease left on the uni... More Details >>
- No:23174
- Release Date:2018/09/07 16:09
-
Breaker trips/overcurrent error occurs.
Cause:Deterioration in the packing. Scaling on the packing. Using a highly permeable cutting oil. An environment that exceeds the IP functionality. Measures:... More Details >>
- No:23175
- Release Date:2018/09/07 16:09
-
The leakage current breaker trips.
Cause:Incorrect breaker selection(current capacity/drive purpose, etc.). Leakage current due to electrically conductive foreign matters(oil/moisture) getting... More Details >>
- No:23173
- Release Date:2018/09/07 16:09
1-10 of Total 18