FAQ


FAQAbout Products

FAQ
Keyword Search
FAQ within [ Horizontal type robot ]
-
The T/B does not display anything.
Cause:The fuse (4A fuse) installed at the bottom of the 24 V power supply circuit in the controller may have blown out.For the fuse blowout, the emergency st... More Details >>
- No:23184
- Release Date:2018/09/07 16:09
-
Cause:Deterioration in the reducer oil seal. Too much grease was applied. A grease other than the specified grease was applied. Excess grease left on the uni... More Details >>
- No:23174
- Release Date:2018/09/07 16:09
-
The servo-on cannot be performed.
Cause:A servo OFF signal(SRVOFF)is being input from an external source. The operating right is not given.(IOENA parameters settings/exclusive input and outpu... More Details >>
- No:23170
- Release Date:2018/09/07 16:09
-
An unusual noise can be heard (from the robot arm).
Cause:Unusual noises can be caused by friction between movable parts, deformed parts, foreign matters getting inside, and defects in belt tension.An unusual ... More Details >>
- No:23167
- Release Date:2018/09/07 16:09
-
Cause:The Ethernet cable is not connected surely. There are the device etc. which cause the noise and the noise has applied to the Ethernet cable. Measures:C... More Details >>
- No:23179
- Release Date:2018/09/07 16:09
-
Operation panel does not display anything.
Cause:CPU has not started up properly.There is no power supply.An instantaneous power cut exceeding the specification level may have occurred.Measures:Check ... More Details >>
- No:23181
- Release Date:2018/09/07 16:09
-
Cause:Program error (arithmetic processing, etc.). Teaching operation error. Peripheral equipment is offset. There is a setting error in the origin position ... More Details >>
- No:23172
- Release Date:2018/09/07 16:09
-
The T/B does not display anything.
Cause:The fuse installed in the controller may have blown out. For the fuse blowout, there may be a ground fault or short circuit in the T/B cable. The T/B m... More Details >>
- No:23180
- Release Date:2018/09/07 16:09
-
Cause: AC line inside the controller may have detected the abnormalities. Measures: Check that the primary side’s power supply voltage is being su... More Details >>
- No:23182
- Release Date:2018/09/07 16:09
- Update:2018/10/03 14:52
-
The tip of the robot is vibrating.
Cause:The load conditions exceed the specified values(mass, inertia).The load condition settings are not suitable(HNDDAT and WRKDAT settings are not consiste... More Details >>
- No:23169
- Release Date:2018/09/07 16:09
1-10 of Total 18