FAQ


FAQAbout Products
- FAQ > Industrial Computer > Industrial Computer MELIPC
FAQ
Keyword Search
Industrial Computer MELIPC
FAQ within [ Industrial Computer MELIPC ]
-
It occurs on Windows.The problem (*) that "USB port may stop working after you remove or insert a USB device"has been reported by Microsoft.If Windows cannot... More Details >>
- No:25232
- Release Date:2019/09/02 16:01
- Category: MI5122-VW , MI2012-W(-CL) , MI1002-W(-CL)
-
Regarding security measures of MELIPC
MELIPC security measures include the following methods. (1) Windows(R) standard security functions ・ With Windows Defender, you can protect this product fro... More Details >>
- No:25234
- Release Date:2019/09/02 16:01
- Category: MI5122-VW , MI2012-W(-CL) , MI1002-W(-CL)
-
Regarding failure of maximum resolution setting of MELIPC
If you connect a display using a converter such as a display switch or DisplayPort-HDMI converter adapter,you may not be able to select a high resolution. Re... More Details >>
- No:25221
- Release Date:2019/09/02 16:01
- Category: MI5122-VW , MI2012-W(-CL) , MI1002-W(-CL)
-
Regarding occasional failure of debug operation of VxWorks
There is a possibility that the information of the program loaded to VxWorks of MELIPC does not exist in the "VxWorks Connection" setting of CW Workbench, a... More Details >>
- No:25229
- Release Date:2019/09/02 16:01
- Update:2019/09/02 16:02
- Category: MI5122-VW
-
Regarding the Windows Active Directory domain (AD domain)
If you join Windows Active Directory domain (hereinafter referred to as "AD domain"),configuration policy is changed to the setting policy of AD domain.There... More Details >>
- No:25231
- Release Date:2019/09/02 16:01
- Category: MI5122-VW
-
Regarding the treatment method when Windows of MI5122-VW is frozen
There are only following methods to restart Windows.・ Forced restart of Windows by WIN RESET switch operation・ Forced restart of Windows by remote operation... More Details >>
- No:25224
- Release Date:2019/09/02 16:01
- Category: MI5122-VW
-
Regarding connection of MELIPC by CW Workbench
A timeout might be occurred when connecting to MELIPC by CW Workbench. Click the [Advanced ...] button on the "VxWorks Connection" setting screen of CW Work... More Details >>
- No:25230
- Release Date:2019/09/02 16:01
- Update:2019/09/02 16:06
- Category: MI5122-VW
-
Regarding no image on display connected to MI2012
HDMI might be set to the extended display.Check by switching the display screen with "Windows logo" key + "P" key.If you do not have a "Windows logo" key on ... More Details >>
- No:25226
- Release Date:2019/09/02 16:01
- Category: MI2012-W(-CL)
-
Regarding automatically restart of Windows
It is possible to build a system to restart Windows automatically by VxWorks user program. The implementation example is described below.[Windows start monit... More Details >>
- No:25233
- Release Date:2019/09/02 16:01
- Category: MI5122-VW
-
Regarding no image on 4K display connected to MI1002
MI1002 does not support 4K display.Connect a display with a resolution of 1920x1080 or less. More Details >>
- No:25228
- Release Date:2019/09/02 16:01
- Category: MI1002-W(-CL)
1-10 of Total 14