FAQ
FAQAbout Products
- FAQ > Industrial Computer > Industrial Computer MELIPC > MI2000
FAQ
Keyword Search
FAQ within [ MI2000 ]
1-5 of Total 5
-
Regarding security measures of MELIPC
MELIPC security measures include the following methods. (1) Windows(R) standard security functions ・ With Windows Defender, you can protect this product fro... More Details >>
- No:25234
- Release Date:2019/09/02 16:01
-
It occurs on Windows.The problem (*) that "USB port may stop working after you remove or insert a USB device"has been reported by Microsoft.If Windows cannot... More Details >>
- No:25232
- Release Date:2019/09/02 16:01
-
Regarding no image on 4K display connected to MI2012
MI2012 does not support 4K display.Connect a display with a resolution of 1920x1080 or less. More Details >>
- No:25227
- Release Date:2019/09/02 16:01
-
Regarding failure of maximum resolution setting of MELIPC
If you connect a display using a converter such as a display switch or DisplayPort-HDMI converter adapter,you may not be able to select a high resolution. Re... More Details >>
- No:25221
- Release Date:2019/09/02 16:01
-
Regarding no image on display connected to MI2012
HDMI might be set to the extended display.Check by switching the display screen with "Windows logo" key + "P" key.If you do not have a "Windows logo" key on ... More Details >>
- No:25226
- Release Date:2019/09/02 16:01
1-5 of Total 5