FAQ


FAQAbout Products
- FAQ > Controllers > Programmable Controllers MELSEC > Engineering Software
FAQ
Keyword Search
FAQ within [ Engineering Software ]
-
How to check the version of the MELSEC-F series
To check the version of the MELSEC-F series, connect GX Works2 (personal computer) or HPP to a programmable controller, and monitor the data in D8001. The l... More Details >>
- No:24772
- Release Date:2019/02/27 15:22
-
Differences between the file register and other registers
The file register is used for storing predetermined values (such as specification values for product inspection). Other registers are used as a temporary st... More Details >>
- No:22256
- Release Date:2018/08/30 13:48
-
Maximum number of characters in a comment that can be transferred to a FX3U series
As project data, up to 32 one-byte characters (16 two-byte characters) can be input to each global device comment. However, the maximum number of characters ... More Details >>
- No:24700
- Release Date:2019/02/27 08:59
-
Reflecting the changes in the communication setting
Power off and on the programmable controller again after the communication setting is changed. More Details >>
- No:25006
- Release Date:2019/04/23 11:11
-
Storage media of a project file
The project file written in the write-inhibited media, such as FD, CD-R, or CD-RW, cannot be read. (Condition: The standard Windows status without CD-R/RW w... More Details >>
- No:25007
- Release Date:2019/04/23 11:11
-
Externally switching the operating status of a programmable controller
On the Project view of the Navigation window, select "Parameter" → "PLC Parameter" using GX Works2 (or GX Developer). Click the "PLC System(1)" tab, and set ... More Details >>
- No:24768
- Release Date:2019/02/27 15:01
-
Duplicated coil errors that can be checked with GX Works2
When an SET instruction and RST instruction use a single device, no duplicated coil error is detected. More Details >>
- No:22932
- Release Date:2018/09/03 17:30
-
Writing QJ71C24N's parameters in GX Works2
The switch setting is written when CPU module's parameters are written. The settings of "Various Control Specifications" are written when intelligent functio... More Details >>
- No:22872
- Release Date:2018/09/03 17:30
-
Counting of a built-in high-speed counter
Check that the RST instruction ofthe high-speed counter is not executed whilethe program is running. Forthe high-speed counter which supports the external r... More Details >>
- No:24787
- Release Date:2019/02/28 09:06
-
When a personal computer (GX Works2) is connected to the RS-232C port of a programmable controller, communications between the personal computer and the prog... More Details >>
- No:24782
- Release Date:2019/02/27 16:10
1-10 of Total 129