FAQ


FAQAbout Products

- FAQ > Controllers > Programmable Controllers MELSEC > MELSEC iQ-R Series > Operations that can be performed with the MELSEC iQ-R series inter-module synchronization function
FAQ
Operations that can be performed with the MELSEC iQ-R series inter-module synchronization function
What can I perform with the MELSEC iQ-R series inter-module synchronization function?
- Category :
Answer
The inter-module synchronization function synchronizes the input or output timing of multiple I/O modules or
intelligent function modules.

The inter-module synchronization function can be used together with the fixed communication cycle of the multiple CPU system
function or the CC-Link IE Field Network or SSCNETIII/H synchronous communication function.
With this combination, you can control systems and devices with high accuracy or easily build applications that require high-accurate
synchronization for each operation, such as cutting or folding process of an offset printer.
intelligent function modules.

The inter-module synchronization function can be used together with the fixed communication cycle of the multiple CPU system
function or the CC-Link IE Field Network or SSCNETIII/H synchronous communication function.
With this combination, you can control systems and devices with high accuracy or easily build applications that require high-accurate
synchronization for each operation, such as cutting or folding process of an offset printer.
- Product Name
- MELSEC iQ-R Series
- Series
- MELSEC iQ-R Series