Start main contents

Factory Automation

  • Font Size
  • S
  • M
  • L

Questions

  • No : 22497
  • Release Date : 2018/09/03 17:28
  • Update : 2018/09/20 11:21
  • Print

Inter-module synchronization function of MELSEC iQ-R series

What is the inter-module synchronization function of MELSEC iQ-R series?
Category : 

Answer

The inter-module synchronization function synchronizes the timing to control signals of multiple modules.
This function synchronizes the input or output timing of target modules in a fixed scan interval.
With this function, you can control systems or devices with high accuracy.
This function can be synchronized with the fixed communication cycle of the multiple CPU system function or
the CC-Link IE Field Network or SSCNETIII/H synchronous communication function.
Product Name
MELSEC iQ-R Series
Series
MELSEC iQ-R Series
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?