Start main contents

Factory Automation

  • Font Size
  • S
  • M
  • L

Questions

  • No : 22963
  • Release Date : 2018/09/03 17:31
  • Update : 2018/09/26 14:47
  • Print

Terminating resistors for CC-Link communication

What are the specifications of the terminating resistors for CC-Link communication?
Category : 

Answer

There are two types of terminating resistors for CC-Link communication. Both two types are packaged with a CC-Link master/local module.
(1) 110 ohm, 1/2W (Brown-Brown-Brown) x 2: for Ver.1.10-compatible CC-Link dedicated cables
(2) 130 ohm, 1/2W (Brown-Orange-Brown) x 2: for CC-Link dedicated high-performance cables
Product Name
Network Related Products
Series
CC-Link
Did you solve your question?

If it is not resolved please ask from here.

Contact Us

May I have your opinion?